MAX1494 Low Power ADC EV Kit Software

The MAX1494 is a low-power, 3.5- and 4.5-digit, analog-to-digital converters (ADCs) with integrated liquid crystal display (LCD) drivers operate from a single 2.7V to 5.25V power supply. This Software can be used for comprehensive evaluation of MAX1494 IC using a MAX1494 evaluation system (EV system) consists of a MAX1494 evaluation kit (EV kit) and a Maxim 68HC16MODULE-DIP microcontroller (µC) module.

SOFTWARE VERSION:
1.0.0
OPERATING SYSTEMS SUPPORTED:
Windows 98,Windows 2000

REQUIRED HARDWARE:

MAX1494EVC16 (MAX1494EVKIT,68HC16MODULE)

Setup MAX1494V1.0.0 EV Kit SW.ZIP

RELATED PRODUCTS:

NOTES:
Download and unzip file. Run install.exe to install program.