概览
产品详情
This evaluation board is obsolete and no longer recommended.
The USB-2-485 device is a low-cost interface converter that supplies a simple-to-use RS485 interface to a PC with an USB port. The USB-2-485 device can be used erverywhere where an RS485 interface is needed, since it does not require special software. It can be operated with most simple terminal programes supporting the serial interface. The software supplied with this product can be used with every version of the Windows operating system that supports USB (Windows 98, Windows ME, Windows 2000, Windows XP). The USB-2-485 device can be connected to USB 1.1 or USB 2.0 hosts and supports the full bitrate of 12MBit/s. It is fully powered by the bus, so no extra power supply is needed.
文档
-
UG: USB 2 485 manual2018/11/7PDF232K