概览
产品详情
This evaluation board is obsolete and no longer recommended.
ADI Trinamic's TRAMS 3D Printer Shield is designed to improve the performance and acoustics of standard fdm printers like the popular Prusa I3. It supports 4 stepper motors, a heatbed, one extruder and one regulated fan.
With the integrated ramp controllers of TMC5130, TRAMS allows for higher microstep resolutions, higher speed and less noise with the standard Arduino 8-Bit MCU.
TRAMS works together with one Arduino Mega and a modified Marlin firmware, so it can be used with standard G-Code senders as repetier host.
Please find the corresponding GitHub repository here.
相关产品
文档
-
UG: TRAMS getting started2016/11/7PDF579K
工具及仿真模型
3D 设计模型
BRD
Trams (Rev. 10)
2.63M