概览

优势和特点

  • TMCM-1617 Servo Drive base board for evaluation
  • Board supply voltage: +8V to +28V
  • Screw terminals and standard connectors
  • For EtherCAT and CAN version
  • Connectors and headers for all board IOs
  • CAD design files available for download
  • Accessibility

产品详情

The TMCM-1617-BB is designed for evaluating all features of the TMCM-1617 servo driver. It comes with all required communication interface connectors and I/O headers. Motor power supply and motors can be connected via M4 screw terminals or screw terminal blocks. Digital supply is provided separately.

相关产品

文档

工具及仿真模型

3D 设计模型