概览
优势和特点
- TMC8462A-BA Advanced EtherCAT Slave Controller
- Supply and I/O voltage 3.3V (with blue LED indicator)
- 2x RJ45 TPC connector
- EtherCAT link activity, run, and error LEDs
- Configuration and control via Process Data Interface (PDI) SPI, ECAT, and SII-EEPROM
- Device emulation mode or controller mode via solder option (R5/R6)
- Board width 2.0", board height 1.5"
- 2x14 pin 0.1" header rows for pins/connectors, distance of rows 1.9"
产品详情
The TMC8462A breakout board is a development board with the dedicated TMC8462A-BA chip. It is designed to give users the chance to rapidly prototype their applications - making it possible to immediately check how the motor performs with TMC chips while developing the application's software.
相关产品
文档
-
TMC8462A BOB ETH Data Sheet (Rev. 1.30)2022/9/6PDF556K
-
Tmc8462a Bob Eth - Design Files (Rev. 10)2022/9/6ZIP11M