概览

优势和特点

  • Synchronous Serial Bus Protocols Support
    • SSI, SPI, BiSS-C, EnDat 2.X
  • Asynchronous Serial Bus Protocols Support
  • Incremental A/B/Z Encoder Interface
  • High-Speed 25MHz SPI System Interface
  • High-Speed 16Mbps UART System Interface
  • I2C Programming Interface
  • Crystal Oscillator or External Clock with PLL
  • Up to 128MHz Internal System Clock
  • 3V to 5.5V Single Supply
  • -40°C to +125°C Operating Temperature Range

产品详情

The TMC8100-EVAL is an evaluation board for the TMC8100 universal encoder bus controller. Connecting the TMC8100-EVAL to the Landungsbruecke PC interface board gives access to the graphical user interface TMCL-IDE and its fast development tools.

The TMC8100 acts as a peripheral interface block to deliver the extracted and adjusted encoder position information to the microcontroller or the motion controller over SPI or UART. This is achieved by the programmable high-performance serial communication engine for synchronous and asynchronous data.

The TMC8100-EVAL supports both absolute and incremental encoders. The encoder interfaces are supplied by the external supply of the TMC8100-EVAL. The TMC8100 is provided with a 16MHz clock source and an EEPROM for application code storage.

相关产品

工具及仿真模型