概览

优势和特点

  • CoolStep™
  • Passive Braking
  • Short Detection
  • Slope Control
  • StallGuard2™
  • MicroPlyer™
  • DcStep™
  • Position Mode
  • Velocity Mode
  • Dual Encoder
  • 2x 2-phase stepper motor up to 0.8 A (RMS) coil current (1.12 A (PEAK))
  • Supply Voltage 2.1 to 20 V DC
  • SPI and Single Wire UART
  • Encoder Interface with alt. functions
  • 1 to 256 microsteps
  • StealthChop2 silent PWM mode
  • StallGuard4 sensorless motor load detection
  • TriCoder Sensorless Standstill Steploss Detection and Full Step Encoder

产品详情

The TMC5272-EVAL allows evaluation of the TMC5272 in combination with the ADI TRINAMIC evaluation board system, or as a stand-alone board. It uses the standard schematic and offers several options in order to test different modes of operation. The TMC5272 is a Step/Dir Driver for Two-Phase Bipolar Stepper Motors up to 0.8 A RMS (1.5 A peak).

相关产品

软件

评估软件

TMCL-IDE
Short for Trinamic Motion Control Language-Integrated Development Environment, the TMCL-IDE is an integrated development environment made for developing applications using ADI Trinamic™ modules and chips. The GUI provides tools for easily setting parameters, for visualizing data in real-time, and for developing and debugging stand-alone applications with TMCL.