概览

优势和特点

  • TMC5041-LA dual stepper driver and controller
  • Supply voltage 5-26V, Iphase,RMS up to 2x1.1A
  • Configuration and control via SPI
  • Use off-board electrolyte cap with your supply
  • 1x incremental encoder input per motor axis
  • Board width 1.0", board height 1.4"
  • 2x14 pin 0.1" header rows for pins/connectors

产品详情

The TMC5041 breakout board is a development board with the dedicated TMC5041-LA chip. It is designed to give users the chance to rapidly prototype their applications - making it possible to immediately check how the motor performs with TMC chips while developing the application's software.

相关产品