概览

优势和特点

  • Single axis BLDC servo driver for up to 6A rms / phase
  • Supply Voltage 12V..36V
  • Integrated overvoltage protection
  • HALL sensor interface
  • Onboard temperature sensor
  • Digital I/O and analog inputs
  • Addon board connector for standard or custom sensor interface board
  • Raspberry Pi connector for external SBC

产品详情

This evaluation board is obsolete and no longer recommended.

TMC4671-TOSV-REF is an open source reference design for ventilators / respirator systems. It is a BDLC servo driver for voltages from +12V to +36V and motor RMS phase currents up to 6A. It offers a wide range of connectivity with its SBC connector in Raspberry Pi style, the addon board header for a standard or custom pressure sensor addon board, and general purpose I/O. Communication is via standard TTL UART or RS485 (when using the standard addon board TOSV-SENSOR-REF).

ADI Trinamic Open-Source Ventilator Project

相关产品