概览

优势和特点

  • TMC429-LI triple-axis dedicated motion controller
  • Supply voltage 3.3V or 5V
  • Configuration and control via SPI
  • 3x dedicated Step and Direction output
  • Up to 32MHz input frequecy
  • Up to 1MHz step output frequency
  • Board width 1.0", board height 1.0"
  • 2x10 pin 0.1" header rows for pins/connectors

产品详情

The TMC429 breakout board is a development board with the dedicated TMC429 chip. It is designed to give users the chance to rapidly prototype their applications - making it possible to immediately check how the motor performs with TMC chips while developing the application's software.

相关产品