概览
优势和特点
- 2-phase stepper motor up to 1.0A coil current
- 3.5V - 6V battery powered operation range
- Li-Ion cell charger via USB-C
- ESP32-PICO-D4 processor with integrated WiFi and BLE capabilities
- UART and USB-C for serial communication and programming
- StealthChop2™ silent motor operation
- Stall detection StallGuard4™ in StealthChop™ mode
- CoolStep™ smart current control
- 1A RMS, 3.5 to 6V
产品详情
The TMC2300-IOT-REF is a completely open-source reference design for easy evaluation of the TMC2300-LA stepper motor driver IC. Whether it’s a POS device, toys, office and home automation, or mobile medical devices, Engineers can quickly prototype their IoT applications running on 3.5 – 6 V batteries. Besides the low-voltage stepper motor driver, the board features a Li-Ion cell charger via USB-C, a processor with integrated WiFi and BLE capabilities, as well as UART and USB-C for serial communication and programming. Other features including StealthChop2™, StallGuard4™ and CoolStep™ bring industrial-grade solutions to convenient, handheld devices.
相关产品
文档
-
Tmc2300 Iot Ref Hardware Manual Hw4.0 (Rev. 1.2)2021/1/22PDF821K
-
Ecad Tmc2300 Iot Ref - Design Files (Rev. 40)2021/1/22ZIP1M