概览
优势和特点
- CoolStep™
- StealthChop2™
- StallGuard4™
- MicroPlyer™
- 1 to 256 Microsteps
- 1.2A RMS, 2 to 11V
产品详情
The TMC2300 breakout board is a development board with the dedicated TMC2300-LA chip. It is designed to give users the chance to rapidly prototype their applications - making it possible to immediately check how the motor performs with TMC chips while developing the application's software.
相关产品
文档
-
TMC2300 BOB Data Sheet (Rev. 1.00)2021/2/11PDF553K
-
Ecad Tmc2300 Bob - Design Files (Rev. 10)2019/12/20ZIP3M