概览

优势和特点

  • TMC2225-SA stepper motor driver
  • Supply voltage 5-28V
  • Iphase up to 1.4ARMS
  • Quiet operation with StealthChop
  • Configuration and extended diagnostics via UART
  • Control via Step&Dir interface
  • Board width 1.0", board height 1.0"
  • 2x10 pin 0.1" header rows for pins/connectors
  • 1 to 256 Microsteps
  • 1.4A RMS, 28V

产品详情

The TMC2225 breakout board is a development board with the dedicated TMC2225-SA chip. It is designed to give users the chance to rapidly prototype their applications - making it possible to immediately check how the motor performs with TMC chips while developing the application's software.

相关产品