概览
优势和特点
- TMC2210 Stepper Motor Driver
- Supply Voltage 4.5V to 36V
- Iphase up to 2.0ARMS
- 1...256 Microsteps
- StealthChop2 Silent PWM Mode
- StallGuard4 Sensorless Motor Load Detection
- Control through STEP&DIR Interface
- Board Width 0.6", Board Height 0.8"
- 2 x 8 Pin 0.1" Header Rows for Pins/Connectors
- Link to Additional Information and IC Data Sheet
文档
-
TMC2210STEPSTICK User Guide (Rev. 0)2024/5/30PDF1 M