概览
优势和特点
- CoolStep™
- Short Detection
- SpreadCycle™
- Stall Detection
- StealthChop2™
- StallGuard4™
- MicroPlyer™
- 1 to 256 Microsteps
- 2ARMS, 28V
产品详情
The TMC2209 breakout board is a development board with the dedicated TMC2209-LA chip. It is designed to give users the chance to rapidly prototype their applications - making it possible to immediately check how the motor performs with TMC chips while developing the application's software.
相关产品
文档
-
TMC2209 BOB Data Sheet (Rev. 1.00)2021/2/11PDF381K
-
Tmc2209 Bob - Design Files (Rev. 1.0)2019/8/23ZIP435K