概览
优势和特点
- Power Stage for the TMC8670-EVAL
- 4 independent Half-Bridges with Gate Driver and Phase Current up to 2A RMS (TMC-UPS-2A24V-EVAL) / 10A RMS (TMC-UPS-10A70V-EVAL) RMS for driving a 2-phase stepper motor, or a 3-phase BLDC or a single phase DC motor.
- Main Supply Voltage (VM) up to 24V (TMC-UPS-2A24V-EVAL) / 70V (TMC-UPS-10A70V-EVAL)
- Supply for Gatedrivers and Shunt Amplifiers (zero current level = 3.3V/2)
- 2 Phase Current shunt amplifiers and one for bottom shunt with +/-2A (TMC-UPS-2A24V-EVAL) / +/-10A (TMC-UPS-10A70V-EVAL) measurement range
产品详情
TMC-UPS-2A24V-(A)-EVAL / TMC-UPS-10A70V-(A)-EVAL is a universal Power Stage.
It drives up to 2A / 10A of current and is tolerant to supply voltages up to 24V / 70V. It uses half bridge gate drivers and discrete MOSFETs as well as standard connectors for supply and motor connection. Current measurement is implemented by inline shunt amplifiers.
The Power Stages TMC-UPS-2A24V-A-EVAL and TMC-UPS-10A70V-A-EVAL (5V supply for shunt amplifiers) are optimized for usage with TMC4671-EVAL.
Technical Details
TMC-UPS-2A24V-EVAL | TMC-UPS-10A70V-EVAL | TMC-UPS-2A24V-A-EVAL | TMC-UPS-10A70V-A-EVAL | |
Status | Active | Active | Active | Active |
Motor Supply | 0 to 24V | 0 to 70V | 0 to 24 | 0 to 70V |
Phase Current, RMS | 2.0A | 10.0A | 2.0A | 10.0A |
PWM | ✓ | ✓ | ✓ | ✓ |
SPI | ✓ | ✓ | ✓ | ✓ |
Use with TMC8670-EVAL | ✓ | ✓ | ||
Use with TMC4671-EVAL | ✓ | ✓ |
文档
-
Tmc Ups 10a70v A Eval Hw1.00 (Rev. 1.01)2021/6/16PDF1M
-
Tmc Ups 2a24v A Eval Hw1.00 (Rev. 1.01)2021/6/16PDF989K
-
Tmc Ups 2a24v Eval User Manual Hw1.10 (Rev. 1.20)2021/2/12PDF792K
-
Tmc Ups 10a70v Eval User Manual Hw1.00 (Rev. 1.20)2021/2/12PDF829K
-
Tmc Ups 2a24v A Eval - Design Files (Rev. 10)2019/4/17ZIP5M
-
TMC UPS 10A70V A EVAL V10 - Design Files2019/4/17ZIP5M
-
Ups 10a Eval - Design Files (Rev. 11)2018/9/3ZIP12M
-
Ups 2a Eval - Design Files (Rev. 11)2018/9/3ZIP12M