概览
优势和特点
- MCU:
- Arm Cortex-M4 Core with FPU up to 100 MHz
- 384 kB flash memory with error correction
- 160 kB SRAM (128 kB with ECC enabled), optionally preserved in lowest power modes
- Compatible RTC resolution for protocol timeout management
- Security:
- Available Secure Boot
- Support cryptographic algorithms, including AES-128/192/256
- Power
- Ultralow power real time clock with integrated power switch
- With 300 nA power consumption during sleep mode
- Multi-Purpose Radio Front-End Targeting Geolocation Purposes
- Global Navigation Satellite System (GNSS) (GPS/BeiDou) low-power scanning
- 802.11b/g/n Wi-Fi ultralow power passive scanning
- Long Range Radio
- Support FSK, GFSK, MSK, GMSK, and Long Range FHSS modulations
- Power Output: +15 dBm transmit peak power
- Programmable bit rate up to 62.5 kbps and 300 kbps
- Support sub-GHz ISM bands from 800 MHz to 960 MHz
- High sensitivity: down to -148 dBm
产品详情
The MAX32670-LR-ARDZ base board features the MAX32670 high-reliability, ultralow power microcontroller based on Arm Cortex-M4 processor, and the LR1110 long range RF transceiver module. The integrated RF transceiver supports a frequency range from 800 MHz up to 960 MHz, making it suitable for high-performance flexible platforms that wirelessly transmit encrypted data at long-range; enabling a wide range of IoT applications using ADI sensing solutions.
This solution also utilizes Semtech’s Long Range Cloud™ Geolocation capabilities to significantly reduce power consumption by determining asset location in a cloud-based solver. Due to its low power consumption, this module is ideal for devices running on small-sized batteries The on-board MAX32670 Arm Cortex®-M4 32-bit microcontroller provides the platform with complete capability to run entire RF stacks and user applications.
APPLICATIONS
- Asset location
- Asset recovery
- Asset traceability
- Inventory management
- Asset loss and theft prevention
文档
-
MAX32670-LR-ARDZ Design Support Files2024/4/16ZIP9 M
-
MAX32670-LR-ARDZ User Guide2024/4/16WIKI