概览
优势和特点
- Continuous-TIme Filter - No Clock, No Clock Noise
- Implement Butterworth, Chebyshev, Bessel and Other Filter Responses
- Lowpass, Bandpass Outputs
- Operate from a Single +5V Supply or Dual ±5V Supplies
- Design Software Available
- MAX274 Evaluation Kit Available
- 8th-Order-Four 2nd-Order Sections (MAX274)
- 4th-Order-Two 2nd-Order Sections (MAX275)
- Center-Frequency Range:
- 150kHz for MAX274
- 300kHz for MAX275
- Low Noise:
- -86dB THD Typical for MAX274
- -89dB THD Typical for MAX275
- Center-Frequency Accurate Over Temp:
- within ±1% for MAX274
- within ±0.9% for MAX275
产品详情
应用
- 音频/声纳/航空电子频率滤波
- DAC输出平滑滤波器
- 低失真抗混叠滤波器
- 调制解调器
- 振动分析