概览
优势和特点
- Demonstrates Robustness of MAX25512B
- Wide 3V to 36V Input Operating Range (up to 40V Load Dump)
- Powers HB LEDs (up to Four Strings) for Medium-to-Large-Sized LCD Displays in Automotive and Display Backlight Applications
- 400kHz to 2.2MHz Resistor-Programmable Switching Frequency with Spread-Spectrum Option
- Phase-Shift Dimming Option
- Demonstrates Cycle-by-Cycle Current Limit and Thermal-Shutdown Features
- Demonstrates Wide Dimming Ratio
- Demonstrates Hybrid Dimming for Better EMI andAcoustic Performance and Higher Dimming Ratio
- Demonstrates Fade in/out for Smooth Brightness Transition
- Designed to Show Thermal Foldback Function
- I2C Programmability
- Dedicated GUI
- Proven PCB and Thermal Design
- Fully Assembled and Tested
产品详情
The MAX25512B evaluation kit (EV kit) demonstrates the MAX25512B integrated 4-channel, high-brightness LED (HB LED) driver with I2C interface for automotive displays.
The EV kit operates from a DC supply voltage between 3V and 36V, and the switching frequency can be either set at 2.2MHz or at 400kHz. The EV kit can only be configured to operate in I2C mode. Spread-Spectrum mode (SSM) is enabled by default for EMI improvement, but it can be disabled by acting on a register bit. The EV kit demonstrates phase-shifted pulse-width modulation (PWM) dimming. Dimming can be performed either externally using a PWM signal applied to the DIM PCB pad or internally by programming the desired dimming frequency and individual duty cycle through I2C. The hybrid dimming feature can be enabled through a register bit to reduce EMI. The EV kit features a LED current foldback option either as a function of the temperature, by means of a NTC sensor (not provided), or through analog dimming. I2C-programmable automatic fading functionality is also available.
Finally, the EV kit demonstrates short-LED, open-LED, LED short-to-ground, boost output short-to-ground/ undervoltage and overvoltage, and overtemperature fault protection.
For operation at switching frequencies other than 2.2MHz or 400kHz, the external components should be chosen according to the calculations in the IC data sheet.
The EV kit provides an I2C interface that can operate in conjunction with the MINIQUSB+ adapter board or a third-party I2C controller. The EV kit also includes Windows®-compatible software that provides a simple graphical user interface (GUI) for exercising the features of the IC.
相关产品
文档
-
MAX25512BEVKIT User Guide: Evaluates the MAX25512B (Rev. 0)2024/8/8PDF1 M
-
MAX25512BEVKIT Gerber Files2024/8/8ZIP944 K