概览

优势和特点

  • 40V to 60V Input Voltage Range for Flyback Configuration
  • 54V Output Voltage
  • -40°C to +85°C Temperature Range
  • Banana Jacks for Input and Output Voltage
  • Configurable Output Voltage and Compensation Parameters
  • Adjustable Current Limit
  • Flexibility of Adjusting Output Voltage Enabled by REFIN Feature
  • Fully Assembled and Tested

产品详情

The MAX15159 evaluation kit (EV kit) provides a proven design to evaluate the MAX15159, a high-voltage multiphase boost/flyback controller with enhanced low-side MOSFET gate driver capability, designed to support single-phase, dual-phase, triple-phase, or quad-phase boost/flyback configuration.

The EV kit operates from a 40V to 60V input voltage range and provides a default 54V output voltage while the output voltage is configurable by changing the resistor-divider at FB pin or by using an external REFIN input voltage in the range of 1.5V to 2.2V. The EV kit uses the MAX15159 on a proven six-layer PCB design. The EV kit also features an onboard RCD circuit to provide a 10V supply voltage to the MAX15159. Two MAX15159 EV kits are required for triple-phase or quad-phase operation.

相关产品

系统需求

  • MAX15159 EV Kit
  • One 80V DC Power Supply (PS1)
  • One Optional 6V DC Power Supply (PS2)
  • 0 to 1.6A Load
  • Digital Voltmeters
  • Oscilloscope and Probes