概览
优势和特点
- Operates from a 2.7V to 5.5V Input Supply
- All-Ceramic Capacitor Design
- 0.9MHz, 1MHz, 1.1MHz Switching Frequency
- Output Voltage Range
- 0.6V Up to 0.94 x VIN (Forced PWM)
- Enable Input/Power-Good Output
- Proven PCB Layout
- Fully Assembled and Tested
产品详情
The MAX15106 evaluation kit (EV kit) provides a proven design to evaluate the MAX15106A/MAX15106B/ MAX15106C high-efficiency, 6A, step-down regulator with integrated switches in a 20-bump wafer-level package (WLP). The EV kit is preset for 1.5V output at load currents up to 6A from a 2.7V to 5.5V input supply. The device features a 1MHz fixed switching frequency, which allows the EV kit to achieve an all-ceramic capacitor design and fast transient responses.
APPLICATIONS
- Distributed Power Systems
- DDR Memory
- Base Stations
- Portable Devices
- Notebook Power
- Server Power
文档
-
MAX15106AEVKIT: MAX15106 Evaluation Kit Data Sheet (Rev. 1)2022/10/26PDF1 M
-
MAX15106BEVKIT Design Files2022/11/21ZIP3 M