概览

优势和特点

  • Low-cost, high performance, compact, all-in-one, laboratory tool kit for evaluating and characterizing power designs
  • Capable of measuring bode response, transient response, and output impedance
  • Offers high portability
  • USB-powered device
  • Compatible with ADALM2000 
  • Comes with user-friendly interfaces and documentations for both hardware and software, allowing ease of use for evaluating power supply designs
  • Offers four (4) current probe variations for transient measurements: 1A, 10A, 50A, and 100A.
  • Each current probe can be used as a DC load of up to 8W in still air.

产品详情

The EVAL-LTPA-KIT or LTpowerAnalyzer Kit is a low-cost, high performance, compact laboratory tool for evaluating and characterizing power supply designs – allowing measurements of frequency response, transient response, and output impedance. Combined with the capabilities of the ADALM2000 Learning Module, it offers high portability with its compact size.

The EVAL-LTPA-KIT LTpowerAnalyzer Software offers a user-friendly interface with documentations for ease of usage. It comes with four different current probes for 1A, 10A, 50A, and 100A. Immediately kick-off using the kit with the LT8642S-based demo board.

The EVAL-LTPA-KIT comes with the following boards and accessories:

  • Base Board:
    • EVAL-LTPA-KIT Base Board
  • Current Probes:
    • 1A Current Probe
    • 10A Current Probe
    • 50A Current Probe
    • 100A Current Probe
  • Interposer Boards:
    • Interface A Board
    • Interface B Boards (5 pieces)
    • Interface C Board
  • LT8642A Demo Board
  • 2-Inch 16-Pin Ribbon Cable
  • 8-Inch 14-Pin Ribbon Cable
  • Connector Sockets (2 Pieces)

APPLICATIONS

  • Laboratory Instrumentation

硬件 (1)

Active Learning Instruments