概览
产品详情
The EVAL-LTC7065-AZ evaluation circuit features LTC7065 driving two N-channel MOSFETs in a half-bridge configuration. The PWM input control is 5V logic compatible and controls both gate outputs, with one output being a complement of the other. The evaluation board has several unpopulated PCB pads to help facilitate the user in customizing the board for their application.
The LTC7065 driver has powerful 1.2Ω pull-down and 1.6Ω pull-up MOSFET drivers driving two 100V Nchannel MOSFETs.
相关产品
文档
-
EVAL-LTC7065-AZ Schematic2024/3/5PDF134 K
-
EVAL-LTC7065-AZ User Guide2024/2/26PDF303 K
-
EVAL-LTC7065-AZ Design Files2024/3/5ZIP3 M