概览
优势和特点
- Allows for Quick Measurement of Operational Amplifier’s Integrated Noise
- Accommodate Other 8-Lead SOIC, Dual-Channel Operational Amplifiers with Similar Pin Configurations as DUT
- Plug-and-Play Feature Facilitates Attachment onto the ADALM2000 to Run Quick Tests and Measurements in Scopy (Companion Software of ADALM2000)
产品详情
EVAL-KW4501Z demonstration board evaluates and differentiates the integrated noise of a 2-channel operational amplifier. Both channels have a default gain of G = -1000, and each channel has a different combination of resistor values.
See Figure 1in user guide for the circuit configuration of each channel; the resistor values are set as follows: (1) RF = 1MΩ and RG = 1kΩ for Channel A; and (2) RF = 10kΩ and RG = 10Ω for Channel B.
The EVAL-KW4501Z is a companion board to the Integrated Noise KWIK Lecture and Lab Training Module. It is part of the KWIK Demo Board family, a series of instructional and demonstrative evaluation boards that can be directly plugged into the ADALM2000, Analog Devices Inc.’s portable, USB-powered, software-defined test and measurement instrument.
The ADA4510-2, the EVAL-KW4501Z’s featured IC, is a dual-channel, high-precision, low-offset voltage, low-noise, rail-to-rail input, and output operational amplifier. This part has a wide 6V to 40V supply voltage operation range. It can be powered up by the ADALM2000’s on-board ±5V voltage supplies.
The EVAL-KW4501Z uses the 8-pin SOIC version of ADA4510-2 and accommodates other ICs with the same footprint and pin configurations. Full specifications for the ADA4510-2 are available on www.analog.com.
使用入门
Equipment Needed
- ADALM2000 Active-Learning Module
- USB-A to Micro-USB Cable
- Computer
文档
-
EVAL-KW4501Z User Guide: Integrated Noise KWIK Demo Board (Rev. 0)2024/12/19PDF1M
-
EVAL-KW4501Z User Guide (Wiki): Integrated Noise KWIK Lecture + Lab2024/12/19WIKI