概览
产品详情
The EVAL-ADuM5010EBZ supports the ADuM5010 and ADuM6010 150 mW isolated power modules. It provides a JEDEC standard SSOP20 pad layout as well as support for setting the desired output voltage, setting enable control, and providing multiple positions for on-board loads and bypass capacitors.isoPower devices employ high frequency high power switching circuits to enable power transfer across chip scale, air core transformers. The evaluation board includes EMI mitigation recommendations from the AN-0971 Application Note. With the included techniques, this PCB and power module is capable of meeting the requirements of CISPER22 Class A or Class B depending on the voltage and load range.
Complete specifications for the ADuM5010 and ADuM6010 are provided in the ADuM5010 and ADuM6010 data sheets, available from Analog Devices, Inc., and should be consulted in conjunction with this user guide when using the evaluation board.
文档
-
UG-487: iCoupler EVAL-ADuM5010EBZ, 150 mW isoPower Evaluation Board2012/11/12PDF283 kB