概览

产品详情

用于评估完全集成的1 MSPS、12位数据采集系统 ADuC7023的开发系统,该采集系统在单芯片内集成高性能多通道ADC、16位/32位MCU和Flash/EE存储器。

用于ADuC7023精密模拟微控制器的QuickStart Plus套件提供通过UART进行调试的功能和汇编/C源代码调试环境。此外,QuickStart Plus套件还允许真正的非介入式JTAG仿真。这些套件适用于想拥有一个全面硬件开发环境的新用户。

评估板订购信息

  • EVAL-ADuC7023QSPZ使用32-LFCSP器件
  • EVAL-ADuC7023QSPZ1使用40-LFCSP器件

软件

评估软件

Keil MDKARM
Keil MDKARM evaluation version integrated software development tool.
I2CWSD.exe
Serial download supporting in-circuit programming using I2C, LIN protocol 4 and LIN protocol 6.
ZIP
1.17 M
Elves-v2.0.0.1
Tool to assist in using the peripheral function libraries
ZIP
1.29 M
ARMWSD-UART
supporting in-circuit serial programming. (zip)
ZIP
1.34 M
PLATool
Standalone graphical tool allowing the user to easily choose the input/output and function of the PLA elements and generating C or assembly code. (zip)

产品下载

IAR EWARM
IAR EWARM evaluation version integrated software development tool.

硬件 (1)

转接板