概览

优势和特点

  • ADRF6821的全功能评估板
  • 单电源:5.6 V
  • ACE控制软件

产品详情

ADRF6821-EVALZ用于评估ADRF6821的性能。评估板包含ADRF6821、适合SDP-S控制器板的连接器、电源连接器、调节器和超小A型(SMA)连接器。ADRF6821-EVALZ需要SDP-S控制器板以便对ADRF6821进行编程。ADRF6821-EVALZ是一个4层Rogers印刷电路板(PCB)。


ADRF6821是一个高性能、宽带解调器解决方案,支持450 MHz至2800 MHz的射频(RF)范围。这个高度集成的器件包括2:1输入RF开关;集成RF巴伦;正交解调器、集成锁相环(PLL)/电压控制振荡器(VCO);以及集成中频(IF)放大器和模数(ADC)驱动器。该器件支持高达500 MHz的输入/输出带宽,具有15 dB可编程衰减。ADRF6821中的集成式PLL/VCO在900 MHz至5600 MHz范围内提供2×本振(LO)信号。


ADRF6821数据手册提供了更多信息,在使用评估板时应加以参考。

相关产品

包装内含

  • ADRF6821-EVALZ 评估板

软件

ACE软件

ZIP
224 KB
ACE plug-in for Board.ADRF6821 0.1.1 [8月 07 18]
ACE plug-in for the ADRF6821 evaluation board
EXE
157 MB
ACE Installer Software 1.30.3323.1470 [1月 10 25]
Analysis | Control | Evaluation (ACE) Software. Requires internet access. Run this executable to install ACE onto your computer. Required before installing the plug-in(s) above. Once ACE is installed, double-click on the plug-in package to install the plug-in.