概览

优势和特点

  • Full-featured evaluation board for the ADRF6620
  • On-board USB for SPI control
  • Single +5 V operation
  • C# software interface for serial port control

产品详情

ADRF6620-EVALZ是一款全功能评估板,允许运行ADRF6620的所有必要支持电路,可在各种配置下工作。评估板包含一个板上USB端口,允许通过ADRF6620的SPI端口进行寄存器编程。此外,ADRF6620-EVALZ还提供信号是否通过器件进行路由的灵活性,以便快速评估单个构建块。例如,可禁用IF放大器,并且RF输入至混频器输出的信号流可单独进行评估。或者,也可以单独隔离IF放大器,此时用户既能以差分也能以单端的方式访问输入与输出。最后,对于频率合成器评估而言,ADRF6620-EVALZ为可选晶体振荡器预留了空间,可用于PLL基准电压输入,以及必要的SMA连接器及巴伦(针对单端或差分LO输出)。ADRF6620-EVALZ是一款6层FR4评估板,仅需5V单电源供电。搭配评估板使用的软件可在ADI网页上找到。