概览

优势和特点

  • Full featured evaluation board for the ADRF5716 
  • Easy connection to test equipment
  • Additional thru line for calibration

产品详情

The ADRF5716 is a 2-bit digital attenuator with 48 dB attenuation control range, manufactured in the silicon on insulator (SOI) process. This user guide describes the ADRF5716-EVALZ evaluation board, which is designed to simply evaluate the features and performance of the ADRF5716.

The ADRF5716 data sheet provides full specifications for the ADRF5716. Refer to the ADRF5716 data sheet with this user guide when using the ADRF5716-EVALZ.

系统需求

  • DC power supplies
  • Network analyzer