概览
优势和特点
- Full featured evaluation board for the ADRF5162
- Easy connection to the test equipment
- Thru line for calibration
产品详情
The ADRF5162 is a single-pole, double-throw (SPDT) switch manufactured in the silicon process.
This user guide describes the ADRF5162-EVALZ evaluation board, designed to simply evaluate the features and performance of the ADRF5162. Figure 1 shows a photograph of the evaluation board.
The ADRF5162 data sheet provides full specifications for the ADRF5162. Refer to the ADRF5162 data sheet with this user guide when using the ADRF5162-EVALZ.
文档
-
EVAL-ADRF5162 Gerber Files2024/12/19ZIP95 K