概览

优势和特点

  • All-Voltage Option for Evaluation
  • Surface-Mount ADPL40502 Parts that can be easily Soldered
  • Additional Parts for Prototyping

产品详情

The ADPL40502UJZ-RedyKit and ADPL40502CPZ-RedyKit allow simplified prototyping and evaluation for every standard fixed output voltage option in the ADPL40502 product family. The kits allow the user to evaluate the voltage options with one easy-to-order kit.

All surface-mount ADPL40502 parts are sorted and stored in the kits with the Analog Devices, Inc., part number and fixed output voltage clearly printed on each zip-top bag. The kits are used in the engineering lab to evaluate required voltage options. If other voltage options must be evaluated, a different part from the kits can be easily soldered onto one of the evaluation boards supplied with the kit.

The ADPL40502UJZ-RedyKit and ADPL40502CPZ-RedyKit are available with fixed 3.3V and 1.8V evaluation boards. The kits contain additional parts for prototyping. For more information, refer to the ADPL40502 data sheet.

相关产品