概览
优势和特点
- Full featured evaluation boards for the ADP5037
- Standalone capability
- Simple device measurements, including line and load regulation, demonstrable with
- A single voltage supply
- A voltmeter
- An ammeter
- Load resistors
- Easy access to external components
- Cascading options to supply the low dropout (LDO) regulator from either buck regulator
- Dedicated enable option for each channel
- Mode option to change buck regulators from power save mode (PSM) to pulse-width modulation (PWM) operation
产品详情
The ADP5037 is available in a 24-lead, 4 mm × 4 mm LFCSP package. The ADP5034/ADP5037 are 4-channel devices that share a common PCB evaluation board.
The ADP5037 evaluation board, ADP5037CP-EVALZ, has two step-down regulators with two LDO regulators that enable evaluation of the ADP50374. The evaluation board is available in an adjustable voltage option.
For full details on the ADP5037, consult the product data sheet in conjunction with this evaluation board user guide.
相关产品
文档
-
• UG-271:ADP5023/ADP5024/ADP5034/ADP5037微型电源管理单元(PMU)评估板 (pdf, 442 kB)2011/8/8PDF442 kB