概览

产品详情

The ADIS16266/PCBZ is a breakout board that provides (1) ADIS16266BCCZ and (1) interface PCB to simplify the process of prototyping during the early stages of system design and evaluation. The ADIS16266BCCZis a fully-calibrated, digital MEMS gyroscope, which provides a serial peripheral interface (SPI) for all digital communications. It is in a 20-lead, LGA package that minimizes board space but does not support typical prototype soldering processes. The interface PCB provides access to the ADIS16266BCCZ, using a dual-row, 16-pin connector, which supports standard ribbon cable systems and hand-soldering connection techniques. This interface is also compatible with the EVAL-ADIS evaluation system.

相关产品

硬件 (1)

控制器板