概览
优势和特点
- Enables easy evaluation of the ADHV4710
- Robust thermal management
- Galvanic isolation for LVDS interface
- Provision for user-defined circuit configurations
- Edge-mounted connectors and test point provisions
产品详情
This user guide describes the EVAL-ADHV4710SDZ board, which evaluates the ADHV4710 offered in a 12mm × 12mm, 80-lead thin quad flat package (TQFP) with an exposed pad at the top for a mountable heat sink. The evaluation board provides a platform for quick and easy evaluation of the ADHV4710 for various user-defined configurations.
The ADHV4710 is ideally suited for demanding applications such as piezo drivers, LCD/OLED panel formation, and programmable power supplies.
The ADHV4710 data sheet provides the full specifications of the ADHV4710 and details on the device's operation. Consult it in conjunction with the user guide.
APPLICATIONS
- High voltage power amplifier (PA)
- High voltage SMU/VI source
- High voltage arbitrary waveform generator (AWG)
- Piezoelectric transducer drive
- Programmable power supplies
技术与领域
相关产品
包装内含
- EVAL-ADHV4710SDZ evaluation board
- Aluminium heat sink
- Tubeaxial fan
- Mechanical components - screws and standoffs
使用入门
- SDP-K1 controller board, purchase separately
- ACE software
- EVAL-ADHV4710SDZ ACE plugin
- GC Electronics 10-8109 heat sink Z9 compound or equivalent
- 6 to 20 in-oz torque screwdriver (Tohnichi RTD20Z or equivalent)
- Kapton tape (Bertech KPT-1/2 or equivalent)