概览
优势和特点
- SPI with error detection
- Includes CRC, invalid read and write addresses, and SCLK count error detection
- Analog supply voltages
- Dual supply: ±4.5V to ±22V
- Single supply: 5V to 40V
- PC control in conjunction with the evaluation software
- EVAL-SDP-K1 (SDP-K1) system demonstration platform
产品详情
The EVAL-ADGS6414DARDZ is the evaluation board for the ADGS6414D. The ADGS6414D is an octal SPST switch controlled by a serial peripheral interface (SPI). The SPI has robust error detection features, including cyclic redundancy check (CRC) error detection, invalid read and write address detection, and SCLK count error detection. The ADGS6414D also supports burst mode, which decreases the time between SPI commands.
Figure 1 in the user guide shows the EVAL-ADGS6414DARDZ in a typical evaluation setup. The EVAL-ADGS6414DARDZ is controlled by the system demonstration platform (SDP) EVAL-SDP-CK1Z (SDP-K1) that connects to a PC via a USB port. The ADGS6414D is in the center of the evaluation board, and wire screw terminals are provided to connect to each of the source and drain pins. Three screw terminals power the device, and a fourth terminal provides users with a defined digital logic-supply voltage, if required. Alternatively, the digital logic-supply voltage can be supplied from the SDP-K1. The EVAL-SDP-CK1Z (SDP-K1) controller board is available to order on the Analog Devices, Inc., website.
For full details on the ADGS6414D, refer to the ADGS6414D data sheet, which should be consulted in conjunction with this user guide when using the EVAL-ADGS6414DARDZ.
使用入门
EQUIPMENT NEEDED
- EVAL-SDP-CK1Z (SDP-K1) controller board
- DC voltage source
- ±20V (dual supply)
- 36V (single supply)
- Optional 3.3V digital logic supply
- Analog signal source
- Method to measure voltage, such as a digital multimeter (DMM)