概览

产品详情

This evaluation board for the ADG854 is fitted with three audio connectors that allow the user to switch between two audio sources or to switch an audio source between two speakers. The ADG854 offers ultralow on resistance of less than 1 Ω over the full temperature range and all signals applied to the switch can be monitored using the test points provided.