概览
优势和特点
- Provides a Convenient Platform for Evaluating theFeatures and Functions of the ADES1754
- Versatile GUI Interface for Features Evaluation
- Plug-and-PlayArchitecture for Rapid System Prototyping
- Force and Sense Pin Headers for PrecisionMeasurement Assessment
- Built-In Resistor Stack for Battery Emulation
- Proven PCB Layout Fully Assembled and Tested
产品详情
The ADES1754 evaluation kit (EV kit) is used to demonstrate the features and capabilities of the ADES1754/ADES1755/ADES1756 14-channel, high-voltage, smart sensor, data-acquisition interface ICs. The ADES1754 EV kit is coupled with a MAX17851 EV kit to establish communication with a host PC. Once communication is established, control of the ADES1754 EV kit is executed through the EV kit GUI on the host PC. The GUI is Windows XP®-, Windows Vista®-, Windows® 7-, and Windows 10-compatible and is available through your local Analog Devices representative.
Design files for this circuit board are available.
技术与领域
相关产品
包装内含
- 1x ADES1754EVKIT# Evaluation Board
- 2x Two Wire CLIK™-Mate 2-wire loop cable, 3 inches
- 14x Shunt, 2.54mm Pitch Open Top Grip, Black
- 2x Two Wire CLIK-Mate Crossover Cable, 6 Inches
使用入门
- One single-UART MAX17851 EV kit
- 9V to 65V DC power supplies (refer to the ADES1754IC data sheet for recommended operating range)
- User-supplied Windows XP-, Windows Vista-,Windows 7-, or Windows 10-compatible PC with aspare USB port
文档
-
EVAL-ADES1754 - Design Files2023/12/19ZIP14 M