概览
优势和特点
- Fully featured evaluation kit (EV kit) board for the ADE9178 and ADE9113 chipset
- Up to 32 A current measurement with on-board shunts
- Up to 240 VRMS nominal line neutral voltage measurement
- CLI to read/write registers
- GUI to read/write registers
产品详情
The ADE9178EVKIT# EV kit board allows the performance of the ADE9178 alongside the ADE9113 analog-to-digital converters (ADCs) to be evaluated. With the inclusion of the resistor ladder network and shunts, this ADE9178EVKIT# EV kit board allows for easy setup procedure due to the fact that no external components are needed.
The ADE9178EVKIT# EV kit board comes preprogrammed with software including a command line interface (CLI) tool to communicate with the EV kit over serial and a graphical user interface (GUI). The CLI and GUI tools provide access to the part registers for board calibration and calibration frequency (CF) pulse generation. For more details on how to use the CLI/GUI and access the detailed software guide, see the Evaluation Board Software section.
Full specifications on the ADE9178 and ADE91xx are available in the ADE9178 and ADE91xx data sheet, respectively, available from Analog Devices, Inc., and must be consulted with this user guide when using the ADE9178EVKIT# EV kit board.
文档
-
EVAL-ADE9178 User Guide (Rev. 0)2024/8/9PDF830 K
-
EVAL-ADE9178 Schematic and Gerbers2024/9/9ZIP1 M