概览

优势和特点

  • 4-layer, Rogers RO 4350B
  • 2.92 mm connectors
  • Microstrip traces
  • Through, open, and short calibration paths (depopulated)

产品详情

ADAR5001-EVALZ is a copper clad, 4-layer printed circuit board (PCB) fabricated from 0.254 mm (10 mil) thick, Rogers 4350B. The central core is prepreg, and there is an unused FR4 layer on the underside, which forms a nominal thickness of 1.574 mm (62 mils). The P1, P2, and SUM ports on the ADAR5001-EVALZ are populated with 2.92 mm, female coaxial connectors, and the corresponding microstrip RF traces have a 50 Ω characteristic impedance. To calibrate board trace losses, a through calibration path is provided between the J6 and J7 connectors. Open and short paths are provided on the J5 and J4 connectors. Connectors J4, J5, J6 and J7 are de-populated and must be added to use the calibration traces. Refer to Table 1 and Figure 3 for the through calibration path performance.

For full details on the ADAR5001, see the ADAR5001 data sheet, which must be consulted in conjunction with this user guide when using the ADAR5001-EVALZ.

 

相关产品