概览

优势和特点

  • Full-featured evaluation board for the AD9910
  • PC evaluation software for control and measurement of the AD9910
  • USB interface
  • Graphic user interface (GUI) software with frequency sweep capability for board control and data analysis
  • Factory tested and ready to use

产品详情

本页面提供有关评估AD9910的评估板文档和订购信息。

软件

评估软件

EXE
4.56 M
AD9910 Evaluation Software Installer (Rev. 2.1.0)
This installer contains USB drivers that are both 32- and 64-bit compatible. Note: Older AD9910 evaluation boards will need to have the USB controller EEPROM re-flashed in order to use this driver.
TXT
1.83 K
AD9910 Evaluation Board USB Flash Programmer Readme
EVB flash readme: This file contains instructions for re-flashing the USB controller on an older eval board so that the evaluation board is compatible with the newer 64-bit USB driver. The USB driver is also 32-bit compatible.
EXE
7.35 M
评估板USB闪存编程器
包含用于重新闪存USB EEPROM的EXE文件。