概览
优势和特点
- Up to 9GHz RF Direct sampling platform using two AD9213.
- 20Gsps digitizer platform
- Configurable to support I/Q sampling at 10Gsps
- Multichip synchronization capable with 1 sample accuracy (ADF4377)
- Software and FPGA RTL reference designs
- Mates with Stratix10 (DK-SOC-1SSX-H-D)
产品详情
This dual AD9213 evaluation board is a wideband direct RF sampling 20GSPS digitizer platform which includes the two 12bit 10 GSPS RF ADCs. The RFADCs are time interleaved by 180 degrees, thus supporting a 20 GSPS sampling system. Synchronization performance is obtained to within 1 sample accuracy using the built-in multichip synchronization capabilities. The clock input interleaving is achieved by using the ADF4377, which is a low jitter microwave wideband synthesizer with an integrated VCO. This dual AD9213 reference design platform provides a path to scale up the bandwidth of interest or be used to enable end user algorithm development.
文档
-
AD9213-Dual-EBZ Quick Start Guide2023/10/20WIKI