概览
产品详情
This control software is for the AD8326 high-output power (18dBm), digitally controlled, variable gain amplifier optimized for coaxial line driving applications. Full data on the AD8326 and the evaluation board features is available in the AD8326 data sheet and should be consulted when using the Evaluation Board. On-board components include an input transformer to convert single ended input signals into a differential signal, a diplexer to allow insertion into a cable modem system, and various options for input and output terminations.