概览

产品详情

EVAL-AD7912CBZ是针对AD7912的全功能评估套件。此评估板可单独使用,也可与评估控制器板配合使用。配合评估控制器板使用时,用户可利用提供的软件对ADC进行详尽的性能分析。此软件还包括技术笔记,说明评估板在单独使用以及配合评估控制器板使用时的操作与设置。

相关产品

软件

评估软件

AD7912/AD7922 Evaluation Board Software (zip, 3.60MB)
Included in the EVAL-AD7912CB and EVAL-AD7922CB evaluation board package is software for controlling and evaluating the performance of the AD7912 and AD7922 when it is operated with the EVALUATION BOARD CONTROLLER. The EVAL-AD7912/22CB Demonstration/Evaluation Software runs under Windows 95, 98, 2000 and NT. The user interface on the PC is via a dedicated program written especially for the EVAL-AD7912CB and EVAL-AD7922CB.