概览

产品详情

EVAL-AD7195EBZ是针对AD7195的全功能评估板。该评估板可单独使用(电池供电或利用外部电源)或通过标准USB接口与PC相连。配合PC使用时,用户可利用提供的软件对ADC进行详尽的性能分析。


请注意:该评估软件无法在Windows 8或Windows 10上运行(USB驱动程序不兼容Windows 7以上版本的操作系统)。

软件

ACE软件

ZIP
757 KB
ACE plug-in for Board.AD719X 1.2024.10200 [4月 04 24]
The AD719x Plugin currently supports the EVAL-AD7190ASDZ, EVAL-AD7191ASDZ, EVAL-AD7192ASDZ, EVAL-AD7193ASDZ, EVAL-AD7194ASDZ, and EVAL-AD7195ASDZ boards. 4.8 kHz Ultralow Noise 24-Bit Sigma - Delta ADC with PGA
EXE
157 MB
ACE Installer Software 1.30.3323.1470 [1月 10 25]
Analysis | Control | Evaluation (ACE) Software. Requires internet access. Run this executable to install ACE onto your computer. Required before installing the plug-in(s) above. Once ACE is installed, double-click on the plug-in package to install the plug-in.