概览

优势和特点

  • Full featured evaluation board for the AD7192
  • PC control in conjunction with the system demonstration platform (EVAL-SDP-CB1Z/EVAL-SDP-CK1Z)
  • PC software for control and data analysis (time and frequency domain)

产品详情

The EVAL-AD7192ASDZ evaluation kit features the AD7192 which is 4.8 kHz ultralow noise 24-bit sigma-delta (Σ-Δ) ADCs. The on-chip low noise gain stage means that signals of small amplitude can interface directly to the ADC. The internal clock option provides a compact solution for low BW requirements.

The AD7192 ACE Plugin fully configures the AD7192 device register functionality and provides dc time domain analysis in the form of waveform graphs, histograms, and associated noise analysis for ADC performance evaluation.

APPLICATIONS

  • PLC/DCS analog input modules
  • Data acquisition
  • Strain gage transducers
  • Pressure measurement
  • Temperature measurement
  • Flow measurement
  • Weigh scales
  • Chromatography
  • Medical and scientific instrumentation

文档

软件

ACE软件

ZIP
730 KB
ACE plug-in for Board.AD719X 1.2025.1641317 [4月 17 25]
The AD719x Plugin currently supports the EVAL-AD7190ASDZ, EVAL-AD7191ASDZ, EVAL-AD7192ASDZ, EVAL-AD7193ASDZ, EVAL-AD7194ASDZ, and EVAL-AD7195ASDZ boards. 4.8 kHz Ultralow Noise 24-Bit Sigma - Delta ADC with PGA
EXE
157 MB
ACE Installer Software 1.30.3323.1470 [1月 10 25]
Analysis | Control | Evaluation (ACE) Software. Requires internet access. Run this executable to install ACE onto your computer. Required before installing the plug-in(s) above. Once ACE is installed, double-click on the plug-in package to install the plug-in.

硬件 (2)

控制器板