概览

优势和特点

  • AD7175-8的全功能评估板
  • PC控制结合ADI的SDP-B版(EVAL-SDP-CB1Z)
  • PC软件用于控制和数据分析(时域)
  • 独立工作能力

产品详情

EVAL-AD7175-8SDZ评估板具有24位、250 kSPS模数转换器(ADC) AD7175-8,集成模拟输入缓冲器、片上电源调整以及用于放大器评估的外部放大器部分。 一个7 V至9 V AC-DC适配器调节到5 V和3.3 V,以便为AD7175-8供电并支持所有元件。 该评估板通过SDP-B系统演示平台控制器板(EVAL-SDP-CB1Z)连接到USB端口。

AD7175-8评估软件通过用户可访问寄存器接口全面配置AD7175-8器件功能,并提供波形图、直方图形式的直流时域分析和相关的噪声分析,以便评估ADC性能。

该产品数据手册提供AD7175-8的完整规格,使用评估板时应同时参考用户指南UG-901与数据手册。 ADI公司网站上提供有关SDP-B控制器板的完整详细信息。


软件

评估软件

ZIP
285.72 M
AD717x Eval+ Software (Rev. V3.3.2.3)
Eval+ is single piece of software to aid in product selection, evaluation and debug of the AD717x. Eval+ enables customers to understand all performance trade-offs that a user or application should care about in an easy to use and understand way even without hardware. Eval+ does this by integrating a functional model of the AD717x. Customers don’t need to read pages of register information to understand and program the device as the interactive block diagram simplifies configuration and the integrated documentation pane contains all the same register information as that found in the data sheet. The Eval+ modelling functionality includes waveform and histogram plots with noise performance results, filter frequency response plots and information about the filter latency and delay. It also includes power consumption figures for the selected mode and timing information to show the impact of multiplexing channels on the AD717x.

ACE软件

ZIP
1.5 MB
ACE plug-in for Board.AD717X 1.2023.47300 [6月 07 24]
The AD717X ACE plugin includes AD7172-2, AD7172-4, AD7173-8, AD7175-2, AD7175-8, AD7176-2 and AD7177-2.The AD717X family consists of 24-/32-bit, 4-/8-/16-channel, 10/31.25/250 kSPS Σ-Δ ADCs. AD7175-2 and AD7176-2 come with 20 µs settling and the AD7177-2 comes with 100 µs settling. All ADCs, except AD7173-8 and AD7176-2, also come with true rail-to-rail buffers.
EXE
157 MB
ACE Installer Software 1.30.3323.1470 [1月 10 25]
Analysis | Control | Evaluation (ACE) Software. Requires internet access. Run this executable to install ACE onto your computer. Required before installing the plug-in(s) above. Once ACE is installed, double-click on the plug-in package to install the plug-in.