概览
优势和特点
- Full featured evaluation board (EVAL-AD5344DBZ) in conjunction with nanoDAC® motherboard (EVAL-MBnanoDAC-SDZ)
- On-board references
- Various link options
- PC control in conjunction with Analog Devices, Inc., system demonstration platform (SDP)
产品详情
The EVAL-AD5344DBZ is designed to quickly prototype AD5344 circuits and reduce design time. The EVAL-AD5344DBZ interfaces with the USB port of a PC via the SDP-B controller board. Software can be downloaded that allows users to program the AD5344.
The EVAL-AD5344DBZ evaluation board requires the SDP-B controller board.
Full specifications for the AD5344 are listed in the AD5344 data sheet available from Analog Devices and should be consulted in conjunction with UG-985 when using the evaluation board.
技术与领域
相关产品
包装内含
- EVAL-AD5344DBZ evaluation board
- EVAL-MBnanoDAC-SDZ motherboard
- USB cable