概览
产品详情
Demonstration circuit 950A-B is an isolated, 30W multi-output, synchronous flyback converter in 1/8 brick format featuring the LT3837. Output voltage sensing is implemented without the use of opto-coupler, by sensing the voltage across a primary side auxiliary winding. A load compensation circuit is used to compensate for voltage drops caused by load currents. DC950A-B has input voltage range 9V-36V. Demonstration circuit 950A uses a transformer design with tapped secondary winding, to achieve higher efficiency and better cross regulation than is possible with a transformer that uses a separate winding for each output.
相关产品
文档
-
DC950A - Schematic2009/9/24PDF38K
-
DC950A - Demo Manual2009/9/24PDF345K
-
DC950A - Design File2009/9/24ZIP733K