概览
产品详情
Demonstration circuit DC823B-A features the LTM4600EV, a 10A high efficiency, high density switch mode step-down power module. The input voltage is from 4.5V to 20V. The output voltage is programmable from 0.6V to 5V. The rated load current is 10A, while derating is necessary for different VIN, VOUT, and thermal conditions. Integrated input and output filters enable a simple PCB layout. Only bulk input and output capacitors are needed.
相关产品
文档
-
DC823B-A - Schematic2011/1/28PDF35K
-
DC823B-A - Demo Manual2011/2/1PDF1M
-
DC823B-A - Design File2011/2/1ZIP1M