概览

产品详情

Demonstration circuit 627 features the LT3461/LT3461A in a 12V output boost converter which operates from an input voltage of 3V to 6V. The DC627A-A is for the 1.3MHz switching LT3461, and the DC627A-B is for the 3MHz switching LT3461A. For both boards, the maximum output current is 70mA when powered from a 5.0V input and 40mA when powered from a 3.3V input.

文档

  • 查看全部 (3)
  • 演示板原理图 (1)
  • 用户手册 (1)
  • 评估设计文件 (1)